??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 48
HELP_VARIABLE
Company
Misumi
Description
MTPLA__L050, MTPLA__L075, MTPLA__L100, MTPLA__L150, MTPLK__L050, MTPLK__L075, MTPLK__L100, MTPLK__L150, MTPLN__L050, MTPLN__L075, MTPLN__L100, MTPLN__L150, MTPL__L050, MTPL__L075, MTPL__L100, MTPL__L150, MTPLP__L050, MTPLP__L075, MTPLP__L100, MTPLP__L150 - Keyless Timing Pulleys L Type
Bill of material
MTPLA37L050-E-15
Part No.
Material of Pulley
Surface Treatment of Pulley
Hardness of Pulley
-
Material of Flange
Surface Treatment of Flange
Hardness of Flange
-
Material of Bushing
S45C
Surface Treatment of Bushing
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
12.7mm (1/2inch)
A
14 mm
W
19 mm
Pulley Shape
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
N*m
D
mm
L
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Previews
3D
Boyut
2D
CAD modeli indir