??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
MTLPS
Bill of material
MTLPS-03-2NYF
Model no.
MTLPS
Orifice size
03 : For φ0.3 detecting nozzle
Station No.
Output style
Lamp color
Y : Yellow
Electric connection option
Bracket
Pressure gauge
Product Info
Product Info
A
29 mm
Weight
680 g
Previews
3D
Dimension
2D
Download CAD models