您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MTH-75-R-WP (0)
Siemens Building Technologies AMERICAS Portfolio
Fire safety (UL)
Notification appliances
Indoor fire
Electronic horns and horn strobes
MTH-75-R-WP
Powered by
CAD模型選擇
{siemens_bt_us/firesafetyul/notificationappliances/indoorfire/electronichornsandhornstrobes/mth75rwp/mth-75-r-wp_bpz_500-636082.prj},{NB=MTH-75-R-WP (0)},{SA810ID03=BPZ:500-636082},{SA700ID005=5.1},{SA700ID006=5.1},{SA700ID007=4.3},{SA700ID008=0.800},{SA700ID05=130.2},{SA700ID06=130.2},{SA700ID07=110.5},{SA700ID08=0.340},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v10248216.png},{SA300ID03=MTH-75-R-WP},{SA700ID04=MTH-75-R-WP},{LINK=http://www.siemens.com/btproduct?BPZ:500-636082},{SA810ID04=BPZ:500-636082},{SA810ID10=Multi Tone Horn 180CD White},{SA810ID14=PCE},{SA810ID15=1},{SA810ID16=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{ETIMCLASSC=EC000195},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
MTH-75-R-WP_BPZ:500-636082
Bill of material
MTH-75-R-WP (0)
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
../../bilder/a6v10248216.png
../../bilder/a6v10248216.png
LODLEVEL
Low
Low
Product variants B
MTH-75-R-WP
MTH-75-R-WP
Product property
MTH-75-R-WP
MTH-75-R-WP
Width
5.1
5.1
Inch
Depth
5.1
5.1
Inch
Height
4.3
4.3
Inch
Mass (net)
0.800
0.800
lbs.
Manufacturer order number
BPZ:500-636082
BPZ:500-636082
Datanorm number
BPZ:500-636082
BPZ:500-636082
Description text
Multi Tone Horn 180CD White
Multi Tone Horn 180CD White
Units of measure
PCE
Quantity per packaging unit
1
Name of the packaging unit
PCE
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIM classcode
EC000195
ETIM classname
Optical/acoustic signal device
IfcExportAs
IfcAudioVisualAppliance.USERDEFINED
OmniClass number
23-29 31 19
OmniClass title
Combination Audible and Visible Fire Notification Devices
UNICLASSC
Pr_70_75_88_05
Product main group 1
Fire safety (UL)
Product main group 2
Indoor fire
Sheet number of the guideline
99
GTIN number
Previews
3D
2D
下載CAD模型
生成CAD模型