??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SELN
Description
MTC Series - Right-Angle Micrometer Heads
Bill of material
MTC13-1
Model
MTC13-1
Stroke
13 mm
Spindle end
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
Each lap stroke
0.5 mm
Minimum
0.01 mm
Weight
70 g
LINK
http://www.dg-sl.com
Previews
3D
Dimension
2D
Download CAD models