카탈로그: Stern
생성됨: 06.03.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
SK - 80 / 56 x 60 - MT4 - 40
Stern
Hydraulic Cylinders ISO 6020-1 Serie SK
Single rod cylinder
Powered by
CAD모델 선택
{stern/cyl_iso_6020_1_sk/mono_stelo/6020_1_mono_06_asmtab.prj},{NB=SK - 80 / 56 x 60 - MT4 - 400543013/4in00100017800999999999999},{SIZE=80},{MM=56},{CORSA1=5000},{WFSTD=54},{B=85},{D=130},{DA=95},{NA=54.5},{KX=18},{VE=36},{TD=40},{TL=32},{TM=135},{UM=199},{UV=130},{BD=50},{XVMINX=178},{XVC=125},{CORSAMIN06=60},{YX=91},{PJX=134},{ZBX=250},{PESOC=1.2},{PESO06=24.2},{FNAME=Hydraulic Cylinders ISO 6020-1 Serie SK},{INFO=Info},{TIP=MT4},{TIPX=06},{SER=SK},{CORSA=60.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=54},{SA=3},{GUA=1},{MAT=},{FL=},{DIS=0},{FCEO=1},{EE=3/4in},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=2},{PSA2=2},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=1},{ASX=0},{AMX=0},{ADX=0},{XV=178}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
Stern
Description
MT4 - Intermediate fixed trunnion
Bill of material
SK - 80 / 56 x 60 - MT4 - 40
LINA
SK - 80 / 56 x 60 - MT4 - 40
Series
Type SK (160 bar)
Type SKM (210 bar)
Type SK (160 bar)
Type SKM (210 bar)
Type
MT4
Bore Ø
80
80
mm
Rod Ø
56
56
mm
Stroke
mm
값 입력 CORSA
Stroke
mm
cm
inch
ft
확인
Cushioning
0A - Without cushioning
1A - Cap-end cushion only
2A - Head-end cushion only
3A - Front and rear cushioning
0A - Without cushioning
1A - Cap-end cushion only
2A - Head-end cushion only
3A - Front and rear cushioning
Rod threading
0R - Standard male rod threading
1R - Special - Light male rod threading
0R - Standard male rod threading
1R - Special - Light male rod threading
Dimension of rod extension
mm
값 입력 WF
Dimension of rod extension
mm
cm
inch
ft
확인
Seals
0J - Standard medium friction
1J - Low friction
2J - Low friction viton
3J - Medium heavy
4J - Medium heavy viton
5J - Chevron
6J - Chevron viton
0J - Standard medium friction
1J - Low friction
2J - Low friction viton
3J - Medium heavy
4J - Medium heavy viton
5J - Chevron
6J - Chevron viton
Rod material
0V - C45 Chrome plated
1V - Steel with Chrome-Niquel
2V - Stainless steel 1.4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1.4301 chromed plated
0V - C45 Chrome plated
1V - Steel with Chrome-Niquel
2V - Stainless steel 1.4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1.4301 chromed plated
Fluid
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA.
4F - Water in oil emulsion 60/40 HFB
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA.
4F - Water in oil emulsion 60/40 HFB
Spacers
0
2
4
6
8
0
2
4
6
8
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
Position of front connection
1
2
3
4
1
2
3
4
Position of rear connection
1
2
3
4
1
2
3
4
Position of front cushioning
0
0
Position of rear cushioning
0
0
Position of front air bleed
2
3
4
2
3
4
Position of rear air bleed
2
3
4
2
3
4
Rod accessory
No
AK - 6 Rod end spherical eyes
AK - 3 Rod flange
AK - 1 Rod clevis
No
AK - 6 Rod end spherical eyes
AK - 3 Rod flange
AK - 1 Rod clevis
Accessory code
-
Intermediate accessory
No
AK - 5 Trunnion bracket
No
AK - 5 Trunnion bracket
Accessory code
-
XV
mm
값 입력 XV
mm
cm
inch
ft
확인
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성