??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311PN12MMD30S
Bill of material
MT311PN12MMD30S
Part Number
MT311PN12MMD30S
Description
Harsh Environment High-Density Optical Plug Connector, Multimode, For 3 mm Cable Diameter, Stainless Steel, Natural
Connector Style
Plug
Fiber Count
12
Fiber Type
MM
For Cable Diameter
3 mm
Material/Finish
Stainless Steel
Color
Natural
Voransichten
3D
2D
CAD-Modelle herunterladen