??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSRN12MMD45AZBK
Bill of material
MT311BSRN12MMD45AZBK
Part Number
MT311BSRN12MMD45AZBK
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Bulkhead square flange mount (straight backshell)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
4,5 mm
Material/Finish
Al Zinc Cobalt
Color
Black
미리보기
3D
2D
CAD모델 다운로드