??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSN12MMD55S
Bill of material
MT311BSN12MMD55S
Part Number
MT311BSN12MMD55S
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 5.5 mm Cable Diameter, Stainless Steel, Natural
Connector Style
Bulkhead square flange mount (straight backshell)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
5,5 mm
Material/Finish
Stainless Steel
Color
Natural
Previews
3D
2D
Pobierz modele CAD