??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSN12MMD55AZBK
Bill of material
MT311BSN12MMD55AZBK
Part Number
MT311BSN12MMD55AZBK
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 5.5 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Bulkhead square flange mount (straight backshell)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
5,5 mm
Material/Finish
Al Zinc Cobalt
Color
Black
Anteprime
3D
2D
Download modelli CAD