??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLRN12SMD55N
Bill of material
MT311BSLRN12SMD55N
Part Number
MT311BSLRN12SMD55N
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Singlemode, For 5.5 mm Cable Diameter, Nickel aluminum bronze, Natural
Connector Style
Bulkhead square flange mount (low profile)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
5,5 mm
Material/Finish
Nickel aluminum bronze
Color
Natural
Previews
3D
2D
Stáhnout CAD model