??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLN12SMD45AZBK
Bill of material
MT311BSLN12SMD45AZBK
Part Number
MT311BSLN12SMD45AZBK
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Singlemode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Bulkhead square flange mount (low profile)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
4,5 mm
Material/Finish
Al Zinc Cobalt
Color
Black
Anteprime
3D
2D
Download modelli CAD