??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLA12SMD45AZBK
Bill of material
MT311BSLA12SMD45AZBK
Part Number
MT311BSLA12SMD45AZBK
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Singlemode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Bulkhead square flange mount (low profile)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
4,5 mm
Material/Finish
Al Zinc Cobalt
Color
Black
Previews
3D
2D
Download CAD models