??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLA12SMD30AZBK
Bill of material
MT311BSLA12SMD30AZBK
Part Number
MT311BSLA12SMD30AZBK
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Singlemode, For 3 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Bulkhead square flange mount (low profile)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
3 mm
Material/Finish
Al Zinc Cobalt
Color
Black
Previews
3D
2D
Download CAD models