??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSA12SMD45AZBK
Bill of material
MT311BSA12SMD45AZBK
Part Number
MT311BSA12SMD45AZBK
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Singlemode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Bulkhead square flange mount (straight backshell)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
4,5 mm
Material/Finish
Al Zinc Cobalt
Color
Black
Previews
3D
2D
Pobierz modele CAD