??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSA12SMD30S
Bill of material
MT311BSA12SMD30S
Part Number
MT311BSA12SMD30S
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Singlemode, For 3 mm Cable Diameter, Stainless Steel, Natural
Connector Style
Bulkhead square flange mount (straight backshell)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
3 mm
Material/Finish
Stainless Steel
Color
Natural
Previews
3D
2D
Сваляне на CAD модели