??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSA12MMD45AZOL
Bill of material
MT311BSA12MMD45AZOL
Part Number
MT311BSA12MMD45AZOL
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Olive
Connector Style
Bulkhead square flange mount (straight backshell)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
4,5 mm
Material/Finish
Al Zinc Cobalt
Color
Olive
Previews
3D
2D
Download CAD models