??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDRN12SMD55N
Bill of material
MT311BDRN12SMD55N
Part Number
MT311BDRN12SMD55N
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Singlemode, For 5.5 mm Cable Diameter, Nickel aluminum bronze, Natural
Connector Style
Bulkhead D-hole mount (straight backshell)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
5,5 mm
Material/Finish
Nickel aluminum bronze
Color
Natural
プレビュー
3D
2D
ダウンロード(CADデータ)