??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDRN12MMD55AZBK
Bill of material
MT311BDRN12MMD55AZBK
Part Number
MT311BDRN12MMD55AZBK
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Multimode, For 5.5 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Bulkhead D-hole mount (straight backshell)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
5,5 mm
Material/Finish
Al Zinc Cobalt
Color
Black
Previews
3D
2D
Descarga de modelos CAD