??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDRN12MMD45S
Bill of material
MT311BDRN12MMD45S
Part Number
MT311BDRN12MMD45S
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Stainless Steel, Natural
Connector Style
Bulkhead D-hole mount (straight backshell)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
4,5 mm
Material/Finish
Stainless Steel
Color
Natural
Previews
3D
2D
Pobierz modele CAD