??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLN12MMD30S
Bill of material
MT311BDLN12MMD30S
Part Number
MT311BDLN12MMD30S
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Stainless Steel, Natural
Connector Style
Bulkhead D-hole mount (low profile)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
3 mm
Material/Finish
Stainless Steel
Color
Natural
미리보기
3D
2D
CAD모델 다운로드