??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLN12MMD30AZOL
Bill of material
MT311BDLN12MMD30AZOL
Part Number
MT311BDLN12MMD30AZOL
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Olive
Connector Style
Bulkhead D-hole mount (low profile)
Fiber Count
12
Fiber Type
MM
For Cable Diameter
3 mm
Material/Finish
Al Zinc Cobalt
Color
Olive
Previews
3D
2D
Download CAD models