??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12SMD55AZOL
Bill of material
MT311BDA12SMD55AZOL
Part Number
MT311BDA12SMD55AZOL
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Singlemode, For 5.5 mm Cable Diameter, Al Zinc Cobalt, Olive
Connector Style
Bulkhead D-hole mount (straight backshell)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
5,5 mm
Material/Finish
Al Zinc Cobalt
Color
Olive
Предварительные просмотры
3D
2D
Загрузка CAD-моделей