??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12SMD45N
Bill of material
MT311BDA12SMD45N
Part Number
MT311BDA12SMD45N
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Singlemode, For 4.5 mm Cable Diameter, Nickel aluminum bronze, Natural
Connector Style
Bulkhead D-hole mount (straight backshell)
Fiber Count
12
Fiber Type
SM
For Cable Diameter
4,5 mm
Material/Finish
Nickel aluminum bronze
Color
Natural
Previews
3D
2D
Download CAD models