??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
C Matic
Description
MT29 - Union Tee
Bill of material
T0195050
Code
Type
Material
Brass Brass
ØeTube
mm
Øi Tubo
mm
D2
mm
L1
mm
L2
mm
CH2
mm
G
g
Working Temperature
-50 ÷ 100 °C
Working Pressure (max)
0 ÷ 16 bar
Conformity
Conformity
Application fields
Vehicles applications
Previews
3D
Boyut
2D
CAD modeli indir