??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
C Matic
Description
MT24 - Orientable Run Tee Fitting, Parallel
Bill of material
T0140Q5Q
Code
Type
Material
Brass Brass
ØeTube
mm
Øi Tubo
mm
D1
mm
D2
mm
D3
mm
L1
mm
L2
mm
L3
mm
L4
mm
CH1
mm
CH2
mm
G
g
Working Temperature
-50 ÷ 100 °C
Working Pressure (max)
0 ÷ 16 bar
Conformity
Conformity
Application fields
Vehicles applications
Previews
3D
Dimension
2D
Download CAD models