??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
MT16-D - Double Orientable Elbow Fitting, Male Parallel
Bill of material
T0060Q6S-D
Code
Type
Material
Brass Brass
ØeTube
12 mm
Øi Tubo
9 mm
D1
mm
D2
21 mm
D3
mm
L1
mm
L2
mm
L3
mm
L4
31 mm
CH1
mm
CH2
15 mm
G
- g
GOZ
- oz
Working Temperature
-50 ÷ 100 °C
Working Pressure (max)
0 ÷ 16 bar
Conformity
Conformity
Application fields
Vehicles applications
Previews
3D
Dimension
2D
Download CAD models