??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
C Matic
Description
MT11 - Taper Straight, male
Bill of material
T0010Z31
Code
Type
Material
Brass
ØeTube
mm
Øi Tubo
mm
D1NPTF
1/8
D2
mm
D2IN
in
L1
8,5 mm
L1IN
.335 in
L2
mm
L2IN
in
CH
mm
G
g
GOZ
oz
Working Temperature
-50 ÷ 100 °C
COLONNA3
-58 ÷ 212 °F
Working Pressure (max)
0 ÷ 16 bar
WPP
psi
Conformity
Conformity
Application fields
Vehicles applications
プレビュー
3D
情報
2D
ダウンロード(CADデータ)