??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SELN
Description
MT-L Series - Lock type differential head
Bill of material
MT13-2-L
Model
MT13-2-L
Stroke
13 mm
Stem
Spindle end
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
Knurling
13 mm
Each lap stroke
0.5 mm
Minimum
0.01 mm
Weight
43.7 g
LINK
http://www.dg-sl.com
Previews
3D
Dimension
2D
Download CAD models