??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mt_8_12 - Signal Transformer
Bill of material
MT-8-12
Part Number
MT-8-12
Description
Split Bobbin Transformer withHigh Isolation, Triple Output, 88VA Power, 115V Input
Power
88 VA
Input
115V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
2.75 lbs (1.25 kg)
Length
4.03 in. (102.4 mm)
Width
2.3 in. (58.4 mm)
Height
2.67 in. (67.8 mm)
Previews
3D
2D
Stáhnout CAD model