??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MT 1300 - MT-Series
Bill of material
MT 1300.100.RMD.240-1040 FU/MU
Article number
MT 1300.100.RMD.240-1040 FU/MU
Series
MT 1300
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
150 mm
Inner height
87 mm
Outer link height
120 mm
Chain length
1040 mm
Stay variant
RMD
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Universal mounting bracket
Driver connector
Universal mounting bracket
Strain relief, fixed end
Strain relief, moving end
Connection height
660 mm
Pitch
130 mm
Module designation
-
Ultra abrasion proof
Chain height with glide shoes
0.0 mm
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models