??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MT 0950 - MT-Series
Bill of material
MT 0950.77.RDD.140-665 FU/MU
Article number
MT 0950.77.RDD.140-665 FU/MU
Series
MT 0950
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
116 mm
Inner height
54.5 mm
Outer link height
80 mm
Chain length
665 mm
Stay variant
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Connection height
360 mm
Pitch
95 mm
Module designation
-
Standard/Ultra abrasion proof/Offroad
Chain height with glide shoes
0.0 mm
Info PDF
PDF Catalog
Previews
3D
Wymiar
2D
Pobierz modele CAD