??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MT 0475 - MT-Series
Bill of material
MT 0475.24-RDD-2-75-380 FAA/MAA
Article number
MT 0475.24-RDD-2-75-380 FAA/MAA
Series
MT 0475
Opening variant
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
41 mm
Inner height
26 mm
Outer link height
39 mm
Chain length
380.0 mm
Stay variant
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Connection height
189 mm
Pitch
47.5 mm
Info PDF
PDF Catalog
Previews
3D
Dimensión
2D
Descarga de modelos CAD