??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MSYT, MSYTC - Two Tolerances Parallel Pins - Tapped Through Hole Type
Bill of material
MSYT6-1205
Part Number
Material
Hardness
58HRC~
D
mm
D Tolerance p6
+0.020/+0.012 mm
D Tolerance h7
0/-0.012 mm
No.
MxP
4x0.7
L
12 mm
l
5 mm
l1
1.5 mm
Previews
3D
Dimension
2D
Download CAD models