??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MSYG, MSYGC - Two Tolerances Parallel Pins - p6-g6 Type
Bill of material
MSYG3-803
Part Number
Material
Hardness
58HRC~
D
mm
D Tolerance p6
+0.012/+0.006 mm
D Tolerance g6
-0.002/-0.008 mm
No.
L
8 mm
l
3 mm
l1
1.0 mm
Previews
3D
Dimension
2D
Download CAD models