??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
MSWZ - Screw Plugs - Standard - Washer
Bill of material
MSWZ20
Part Number
Material
1045 Carbon Steel
Hardness
33~38HRC
Surface Treatment
Black Oxide
M
MXP
L
mm
B
mm
H
mm
t
5 mm
C
2.5 mm
Previews
3D
Dimension
2D
Download CAD models