??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSWF-LD - Switches with Stoppers Mini Waterproof Screw Type Flanged Cylinder Type Cab Tire Cord With LED
Bill of material
MSWF-LD
Part No.
MSWF-LD
Type Selection
Cab Tyre - with LED
Material of Main Body
416 Stainless Steel
Hardness of Main Body
45HRC
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
50HRC
Cord
Cab Tire 2 Cores Dia.3/2m, Oil Resistance Min. Bending Radius 7R
Stroke
0.3 mm
Operating Point
Stroke Center Vicinity (Repeatability 0.01)
Contact Force
1 N
Allowable Static Load
3000 N
Impact Resistance Energy
0.2 J
Contact Mechanism
NO (Normally On)
Previews
3D
Dimension
2D
Download CAD models