??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTW-SD - Switches with Stoppers Mini Drop-Proof Type Cylinder Type Loose Wire Cord With LED
Bill of material
MSTW-SD
Part No.
MSTW-SD
Type Selection
Loose Wire - with LED
Material of Main Body
416 Stainless Steel
Hardness of Main Body
45HRC
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
50HRC
Stroke
0.5 mm
Operating Point
Stroke Center Vicinity (Repeatability 0.01)
Contact Force
1 N
Allowable Static Load
3000 N
Impact Resistance Energy
0.2 J
Contact Mechanism
NO (Normally On)
Cable
Loose Wire 2-Cores, Dia. 0.6-0.5m Oil Resistance
Minimum Bending Radius
- mm
Previews
3D
Dimension
2D
Download CAD models