??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MSTP, MSTPC - Dowel Pins - Precision with Tapped Hole
Bill of material
MSTP5-10
Part Number
Material
Hardness
D
mm
L
mm
l1
1.5 mm
MxP
3x0.5
l
6 mm
D Tolerance
+0.010/+0.005 mm
Previews
3D
Dimension
2D
Download CAD models