??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKG-F - Contact Switches Bolt L Type M8 With LED
Bill of material
MSTKG-F
Part No.
MSTKG-F
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Body
303 Stainless Steel
Cord
Dia.Cord 3m, 2-Core 3, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs.( M8 Thickness 3.2 Wrench Size 10)
MxP (Fine Thread)
M8x0.75
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.01) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
L
30 mm
l
4.5 mm
d
3.5 mm
d1
6 mm
SR
3 mm
B
7 mm
Previews
3D
Dimension
2D
Download CAD models