??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-ND - Contact Switches - Waterproof Type - With LED
Bill of material
MSTKD-ND
Part No.
MSTKD-ND
Material of Contact Part
440C Stainless Steel
Hardness of Contact Part
50~55HRC
Material of Thread
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs. (Thickness 3.2 Wrench Size 10)
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.005) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
Previews
3D
Dimension
2D
Download CAD models