??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-JL - Positioning Switches - Bolt Type
Bill of material
MSTKD-JL
Part Number
MSTKD-JL
Type
MSTKD-JL
MxP (Fine)
M5x0.5
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability0.005)
Contact Force N
1 N
Contact Mechanism
NO (Normally Open)
L
22 mm
B
4.4 mm
Previews
3D
2D
Download CAD models