??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-FA, MSTKD-FB, MSTKD-FC - Contact Switches - Tip Shape Selectable Type M6
Bill of material
MSTKD-FA
Part No.
MSTKD-FA
Tip Shape Selection
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Thread
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs. (M6 Thickness 3.2, Wrench Size 8)
MxP (Fine Thread)
M6x0.75
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.01) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
B
5 mm
Previews
3D
Dimension
2D
Download CAD models