??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-C - Contact Switches - Cylinder Type Diameter 6
Bill of material
MSTKD-C
Part No.
MSTKD-C
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Main Body
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
D
6 mm
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.005) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
L
22 mm
Previews
3D
Dimension
2D
Download CAD models