??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-BR - Contact Switches - Tip Resin Type
Bill of material
MSTKD-BR
Part No.
MSTKD-BR
Material of Contact Part
Polyacetal
Material of Body
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs. (Thickness 3.2 Wrench Size 8)
Stroke
2.8 mm
Operating Point
from Tip 0.3 mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
Previews
3D
Dimension
2D
Download CAD models