??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-B - Contact Switches - Bolt Type M6
Bill of material
MSTKD-B
Part No.
MSTKD-B
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Body
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs. (M6 Thickness 3.2 Wrench Size 8)
MxP (Fine)
M6x0.75
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.005) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
L
22 mm
l
11.5 mm
B
5 mm
Previews
3D
Dimension
2D
Download CAD models