??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-AS - Contact Switches - Cylinder Type Diameter 5
Bill of material
MSTKD-AS
Part No.
MSTKD-AS
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Main Body
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
D
5 mm
Stroke
2.0 mm
Operating Point
0.3 from Tip (Repeatability 0.005) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
L
26.4 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD