??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MSTG, MSTSG - General Pins(g6) - One End Tapped Type - Tolerance g6 pins
Bill of material
MSTG5-10
Part Number
Material
Hardness
45~50HRC
D Selection
mm
D Tolerance
-0.004/-0.012 mm
L Selection
mm
l1
1.5 mm
l2
0.3 mm
MxP
3x0.5
l
6.0 mm
Previews
3D
Dimension
2D
Download CAD models