??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTB-HR - Switches with Stoppers - Heat-Resistant
Bill of material
MSTB-HR
Part No.
MSTB-HR
Material of Main Body
416 Stainless Steel
Material of Tips Flat Area
420 Stainless steel
Hardness of Tips Flat Area
50HRC
Accessories
Hexagon Nuts (2 Pcs.), 304 Stainless Steel, JIS Class 3, Toothed Lock Washer (1Pc.)
Stroke S
0.7 mm
Operating Point
Centar of Stroke mm
Contact Force
1 N
Previews
3D
Dimension
2D
Download CAD models