??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MSTA, MSTAM, MSTAL, N-MSTA-D, N-MSTAM-D, N-MSTAL-D - High Precision Touch Switches - Tip Shape Selection (IP67)
Bill of material
MSTAF-NC
Part No.
Type Selection
Tip Shape Selection
Material of Contact Part
Carbide
Hardness of Contact Part
1300~1600HV
Material of Body
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.5 Oil Resistance
Minimum Bending Radius of Cord
7 mm
Accessories
2 Hexagon Nuts (Thickness 3 Wrench Size 13)
Contact Mechanism
S Stroke
mm
Operating Point
No Pre-Travel mm
Operating Point Repeatability
0.0005 mm
Contact Force
1 N
L1
mm
L2
mm
l
mm
Previews
3D
Dimension
2D
Download CAD models