??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
MSR - Mini Regulator
Bill of material
MSR200-06
Part No.
MSR200-06
Model
MSR
Type
200 Series
Port Size
A Port
1/8 NPT
C
38.00 mm
C1
30.00 mm
C2
51.50 mm
D Dia.
42.00 mm
E Dia.
28.00 mm
G
2.00 mm
H
74.50 mm
H1
26.20 mm
H2
10.00 mm
H3
40.20 mm
J
5.40 mm
K
2.00 mm
L
50.00 mm
N
34.00 mm
Previews
3D
Dimension
2D
Download CAD models